Product  RU*U-*-*8*-H1151/S*/3GD

Inductive Sensor

Order number: 1635720
    • Threaded barrel, M18 x 1
    • Plastic, PA12-GF30
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Terminal chamber
#

Technical Data

Product type Inductive Sensor

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top